Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

ATLELDWA Emergency Light

  • UL924 listed for wet location, NYC Compliant
  • Long life LED source with rotatable optics
  • No maintenance sealed Nickel Cadmium battery
  • 29 feet to 50 feet of emergency egress coverage
  • 0 C to 40 C or - 20 C to 55 C temperature range
  • Available in Bronze, Black, White or Silver die cast aluminum housing
  • Self-diagnostics eliminate NFPA required manual testing
  • 5 year product, 7 year pro rated battery warranty
  • Multi voltage input 120/240/277 VAC
ATLELDWA Emergency Light

ATLELDWA Emergency Light

Overview

The AtLite ATLELDWA series is UL924 wet location code compliant, die cast aluminum, architectural grade, wet location and New York City approved Emergency Light. Featuring an aesthetically pleasing look, it eliminates traditional unsightly emergency light trauma. The ATLELDWA is also perfect for indoor applications where an architectural appearance is desired. Key features include maintenance free LED’s with 100 lumen output (superior to a 9 watt incandescent source) or a 300 lumen output (superior to any 12 watt incandescent source), proprietary rotatable accuLED optics, a maintenance free nickel cadmium battery as well as self-diagnostics that reduce the labor associated with NFPA required testing. The SELDWA is available with temperature ratings of -20 °C to 55 °C or 0 °C to 40 °C. Additionally the ATLELDWA’s easy hang feature reduces installation time and cost. It is available with a silver, white, black or bronze finish.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?