Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

AUXSSD-SP PACK

  • Universal Mounting: all options included in standard package
AUXSSD-SP PACK

AUXSSD-SP PACK

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family AUX Series Edge-Lit Exit Sign
Description Self-Powered LED Exit Light,Brushed Aluminum finish,Self-Diagnostics

Product Details

UPC 080083848669
Amperage Rating 0.08A at 277V
Exit / Emergency Material Universal Edge Lit
Mounting Ceiling/Surface Mount
Voltage Rating 120/277V 50/60 Hz
Wattage 1.1W
Product Weight 18.66
Case Quantity 1
Pallet Quantity 50
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?