Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

RCS LED - Combo

  • Sign illuminated by a field-replaceable, high-brightness LED strip
  • Extra capacity available for use with remote fixtures
  • Capacity to run a maximum of three emergency lights
  • Runs with two remote emergency light heads
  • Single or double face for maximum flexibility
  • Dual voltage input 120/277 VAC, 60Hz
  • Heavy-duty, 20-gauge steel housing and face plate
  • White powder coat finish
RCS LED - Combo

RCS LED - Combo

Overview

The AtLite New York City-approved Steel LED Combination Exit/Emergency Rival LED Series is illuminated by a field replicable, highbrightness LED strip. Extra capacity for use with remote fixtures is available, providing the ability to power additional exit or emergency remote fixtures within the same room or adjacent spaces from the Rival LED Combo as a central battery packed unit. It features the choice of one, two or three emergency lighting heads, which mount directly to the unit. The emergency lighting heads are aimable, offering exceptional illumination for safe egress.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?