- Heavy-duty, 20-gauge steel housing
- White powder coat finish
- Dual voltage input 120/277 VAC, 60Hz
- Available in both 6 volt and 12 volt models
- Powerful incandescent lamping
- Dependable sealed lead calcium batteries
AtLite
6REL27
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | REL - Steel Emergency Light |
Description | NY Inc Emergency Light, 2 heads, 6 V, 27 W, White, Incandescent |
Product Details
Lamp Type | Incandescent |
UPC | 080083634606 |
Amperage Rating | N/A |
Exit / Emergency Material | Steel |
Mounting | Wall Mount |
Voltage Rating | 6 Volt |
Wattage | 24W |
Product Weight | 16.2 |
Case Quantity | 4 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |