Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

PNL-RU

  • 120/277 VAC, 60Hz input standard, Dual on XPAL and XPNL
  • Solid-state circuitry (no mechanical relay is used)
  • Sealed, maintenance-free nickel cadmium battery
  • White and black finishes are available
  • Snap-together, injection-molded plastic construction
  • Contemporary styled, soft-corner design
  • Easily removed updated directional chevrons
  • Variety of electrical and universal J-box mounting knockouts
  • Low-profile mounting canopy
PNL-RU

PNL-RU

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family PAL, PNL Contours Exit Sign
Description LED, White Housing, Universal Face, Red Letters, Self-Powered

Product Details

Lamp Type LED
Amperage Rating N/A
Exit / Emergency Material Polycarbonate
Mounting Wall Mount
Voltage Rating 120 / 277V
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?