Ametrix

Arrowlinear FL – Individual and Continuous

  • Asymmetric distribution
  • Extruded aluminum housing
  • Die-cast aluminum end-caps
  • Die-cast adjustable mounting knuckles
  • 6", 12" or 18" nominal mounting arms
  • Alanod 2000GS aluminum reflector
  • Optional extruded clear acrylic lens
  • Electrostatically applied polyester powder coat paint finish

Want to purchase this product?

Need more information?