Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Ametrix

Arrowlinear FL – Individual and Continuous - Wall / Surface

  • Asymmetric distribution
  • Extruded aluminum housing
  • Die-cast aluminum end caps
  • Die-cast adjustable mounting knuckles
  • 6", 12" or 18" nominal mounting arms
  • Alanod 2000GS aluminum reflector
  • Optional extruded clear acrylic lens
  • Electrostatically applied polyester powder coat paint finish
Arrowlinear FL – Individual and Continuous - Wall / Surface

Arrowlinear FL – Individual and Continuous - Wall / Surface

Overview

The Arrowlinear series from Ametrix provides performance, versatility and energy efficiency in a sleek, extra small product profile. Linear fluorescent lamp sources, combined with a sophisticated asymmetric optical design, provide efficient, uniform illumination to the target surface with no stray light or wasted energy. Dimming options offer additional energy savings.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?