Exif II* n R 1 ; i Ametrix’s high-performing asymmetric luminaires feature sophisticated fixture and optical designs, providing smooth, uniform and controlled light to illuminate architectural features and spaces. The family of luminaires offers an extensive selection of lumen packages, distributions and mounting options demanded for architectural indoor and outdoor environments. Adobe Photoshop 21.1 (Windows) Cooper Lighting Solutions 0231 Rhttp://ns.adobe.com/xap/1.0/
Cooper Lighting Solutions
Ametrix’s high-performing asymmetric luminaires feature sophisticated fixture and optical designs, providing smooth, uniform and controlled light to illuminate architectural features and spaces. The family of luminaires offers an extensive selection of lumen packages, distributions and mounting options demanded for architectural indoor and outdoor environments.
ametrix
architectural
linear
wall
mount
pendant
lighting
cooper
lighting
indoor
outdoor
pool
decorative
luminaire
venetian
las vegas
ametrix-venetian-app-2400x1350
Photoshop 3.0 8BIM Z %G ametrix-venetian-app-2400x1350 ametrix
architectural linear wall mount pendant lighting cooper lighting indoor outdoor pool
decorative luminaire venetian las vegasP Cooper Lighting Solutionsi -Ametrix high-performing asymmetric luminairesxmAmetrix’s high-performing asymmetric luminaires feature sophisticated fixture and optical designs, providing smooth, uniform and controlled light to illuminate architectural features and spaces. The family of luminaires offers an extensive selection of lumen packages, distributions and mounting options demanded for architectural indoor and outdoor environments. 8BIM% }hLN8cC Ducky d Adobe d F `
# !1AQaq"2 BR#3$brC%S4
csDT5&dEUt'Ä6u7( !1AQaq2"#3BRbr$4SC%cs5ғDT6&tU'Eu ? qhǡS
%Czpؐ2H`B}`BC݁
!
Tt&UӫƔñfR
(+_䨘As>kCJ! 2k<K Z \Cʎ!`B!`B*aTaeHPi0!SRcԑWC0!CC d76AuTsW
K?v$'0!WQ)\#K&F'a:*r>)*q:GO8*z!`B!`B*S/
HBX*uTjgUP
J&t!
*CW
W P~r Kʝ=Pf0\C}~rviG`IBRu(UplAY?pD
eUZ ك]iiZI ?ao5wQRo]^U<0W!-^v~I W.K#BPN C
}>p!%`B@+PtuBo8`\?t2H 5?5BC4~{~ϻ)9%#?v*):kOPY"< !+~t?{21S*L*>Ϸ5gBMPO`BPAӁ;eNBXR(F<"%&x
%ZRKjqNGY}?G +!IPsI
sGЯ/}E>>K4Y}gîpsWFYRۄ)ZdtElf3Vo//`f,z
0;F#ف"\,Vi]i݄N"-bs>n vjVJS¤HT8QEb~_>cփO+E'ȞT[Hz~?Gy
/
:/i)L5qT! \V@X4+Lv҅f
BWJWiUё՞"M<02sVB(t+҆u=v:B;h9}.XٯxX)־>aBn0) &_ewH9#ʻlP2TQzw8Ӛ<?XI>t+AB|}T-iu:*+BzP!ai zM|iAHrKC?0VG (ߵp-Ǩy$HQ?L
:ϐ:?~-dϽ8( tM9|>*&VJ