WaveLinx

WaveLinx Tilemount Sensor Kit

  • Enables 0-10V luminaires to be controlled by WaveLinx
  • 120-277VAC with 3 amp zero cross relay and 0-10V continuous dimming
  • Mounting heights of 8 to 15ft (2.4 to 4.5m)
  • Provides passive infrared (PIR) motion coverage up to 500 sq-ft (13m2)
  • Provides closed loop daylighting control of non-integrated luminaires
  • Control module mounts to junction box or luminaire driver compartment
  • Sensor installs into 1/2 - 3/4” ceilings or octagonal junction boxes
  • Hardware capable of Real Time Location Services (RTLS)

Want to purchase this product?

Need more information?