Streetworks

ARCH-N Archeon Nano

  • Up to 164 lumens per watt
  • Five optical distributions (Type II, III, IV and V)
  • Multiple lumen packages ranging from 2,000 – 7,800 delivered lumens
  • 4000K CCT standard, optional 2700K CCT, 3000K CCT, 5000K CCT
  • Optional 3 or 7-PIN NEMA twistlock photocontrol receptacle
  • Tool-less access for ease of installation and maintenance
  • Standard with three-position tunnel compression type terminal block

Want to purchase this product?

Need more information?