Shaper

Shaper Sense Trapezoid - Acoustic Lighting Luminaire

  • Partnership with industry leading acoustic materials company FilzFelt
  • Choice of 60+ 100% Wool Design Felt color selections
  • NRC = 1.4, SAA = 1.38
  • 3000K at 90 CRI/3500K at 80 CRI/4000K at 80 CRI
  • Lumen range: 2400 to 3900+
  • Edge-lit LED technology acts as a transparent window when light is off
  • Acoustic felt + recycled substrate is 38mm (1.5")
  • Select top panel and/or bottom panel to create a custom look
  • Assembly of products is flat pack design

Want to purchase this product?

Need more information?