Shaper

Shaper Sense Drum Duo

  • Partnership with industry leading acoustic materials company FilzFelt.
  • 2 felt color selections of 60+ 100% Wool Design Felt - barrel and edge
  • NRC Values of: 1.3 SAA values of 1.32
  • 3000K, 3500K, 4000K @ 80 CRI and 90 CRI
  • Lumen range between 3000 to 8200+ lumens and 3 Light Levels
  • Edge-lit LED technology appearing as a transparent window when off
  • 3mm of Acoustic Felt + 25mm of recycled substrate is 38mm (1.5")
  • Acoustic materials can be cleaned with disinfectants and steam
  • Assembly of products is curved flat pack design
  • WaveLinx and Trellix controls systems and platofrms compatible

Want to purchase this product?

Need more information?