Catalog Number:
6llww1li
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • Interchangeable SP, NFL, and FL upper reflector
  • Media holder accepts two lens media
  • Locking 365° rotation and 45° tilt holds any aiming position
  • Offered in 80 or 90 CRI
  • Color variation within 3-step MacAdam ellipses
  • Standard dual dimming driver, 0-10V or trailing edge
  • Optional 100%-1% Fifth Light (DALI), 0-10V or DMX drivers
  • Angle cut, lensed wall wash, lensed and flat cut downlight reflectors

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDA6A LED 6" Adjustable/Slope Downlight
Description 6" Lensed Wall Wash Reflector Specular Clear Finish

Product Details

UPC 080083753697
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Recessed Trim Lensed Wall Wash
Voltage Rating Accessory
Product Weight 0.9
Case Quantity 1
Pallet Quantity 360
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?