Metalux

Encounter LED Series

  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • Efficacy up to 143 lumens per watt
  • Over 60% energy savings when compared to a fluorescent troffers
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Four CCT options: 3000K, 3500K, 4000K and 5000K at 80 CRI or 90CRI
  • Five stocked lumen packages offered along with multiple MTO options
  • L92 at 100,000 hours with 5 yr. warranty

Want to purchase this product?

Need more information?