Metalux

Cruze SB

  • Matte white door provides access to drivers and LED from below
  • Lens options - ribbed, smooth, round & square perforated
  • High performance efficacy up to 157 lumens per watt
  • Integrated sensor systems - occupancy, daylight and IoT connectivity
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Minimum CRI of 80; 90CRI available in 3000K, 3500K, 4000K, 5000K
  • Multiple lumen packages available up to 7500 lumens
  • Standard 0-10V continuous dimming driver
  • Dim to 1% with standard 0-10V controls, Lutron, Step and Dali options

Want to purchase this product?

Need more information?