McGraw-Edison

GLNA Galleonaire LED

  • Choice of 16 high-efficiency, patented AccuLED Optics™
  • 3,400 - 61,800 lumens, up to 131 lp/W
  • Standard in 4000K CCT, 70 CRI, optional 2700K, 3000K, 5000K and 6000K
  • -40°C to 40°C operating range
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 rated housing and LED Light Squares
  • Thermally conductive polymer heatsink for up to 22% weight reduction
  • Pole, mast-arm or wall-mounted configurations, 3G vibration rated
  • Five-year warranty

Want to purchase this product?

Need more information?