Invue

VFS Vision Flood Small

  • One-piece, die-cast aluminum housing and door
  • Choice of 7 LED high efficiency optical distributions
  • Continuous extruded silicone gasket
  • Suitable for operation in -30°C to 40°C ambient environments
  • Continuous extruded silicone gasket
  • Heavy-duty, die-cast aluminum knuckle utilizes a taper-lock mechanism
  • Four tamper-resistant recessed stainless steel fasteners
  • Knuckle adjustment made via one captive stainless steel fastener
  • Choice of 13 different mounting and 4 shielding configurations
  • LED fixture features a 5-year warranty

Want to purchase this product?

Need more information?