Invue

LXS LuxeScape Spider Mount

  • Contemporary, architectural designs connect multiple spaces
  • Lumen packages ranging from 1,923 - 11,420 lumens
  • Standard 4000K CCT, minimum 70 CRI, optional 3000K CCT 80 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Industry-leading WaveStream LED optical technology
  • Integrated standalone and connected control options available
  • Visual comfort NEMA Type II, III, IV, and V distributions available
  • Low copper, IP66 rated, 3G rated, and UL/cUL listed
  • Wall mount and twin mount arm accessories available

Want to purchase this product?

Need more information?