Sure-Lites

SELDWA

  • UL924 listed for wet location; NYC and Chicago Compliant
  • Long life LED source with rotatable optics
  • 29 feet to 50 feet of emergency egress coverage
  • 0 C to 40 C or - 20 C to 55 C temperature range
  • Available in Bronze, Black, White or Silver die cast aluminum housing
  • Self-diagnostics eliminate NFPA required manual testing
  • 5 year product, 7 year pro rated battery warranty
  • Multi voltage input 120/240/277 VAC
  • Mullion-mount option

Want to purchase this product?

Need more information?