Streetworks

MPN New Haven LED

  • Heavy duty cast aluminum housing with tool-less entry
  • 0-10V dimming standard; Control options available
  • 7 lumen packages up to 6,200 lumens
  • Efficacies up to 103LPW
  • IP65 rated optical enclosure
  • 3G vibration rated
  • Fits 3" O.D. tenon secured by 3/8" stainless steel bolts
  • 180 degree house-side shielding option to reduce light spill

Want to purchase this product?

Need more information?