Streetworks

GAN Galleon Area/Roadway Luminaire

  • Choice of 16 high-efficiency, patented AccuLED Optics™
  • L90, 60,000 hours at 40°C (per IESNA TM-21), Up to 69,000 lumens
  • Available in 2700K, 3000K, 4000K, 5000K, 6000K CCT and Amber
  • -40°C to 40°C operating range, optional 50°C high ambient
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • 4000K standard, optional 2200K, 2700K, 3000K, 3500K, 5000K, 5700K CCT
  • IP66 rated housing and LED Light Squares
  • 3G vibration rated

Want to purchase this product?

Need more information?