Neo-Ray

Define LED Recessed Luminaire

  • Surface mount slot family in 2", 3", 4" and 5" housing sizes
  • Specifiable to the nearest 1"
  • Multiple lensing options: flush satin, drop, regressed and asymmetric
  • Multiple lumen packages
  • 0-10V dimming standard; DALI dimming available
  • 2700K, 3000K, 3500K, 4000K and 5000K correlated color temperatures
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Integral Wavelinx, Lumawatt Pro and stand-alone sensors available
  • Customizable in-wall, in-ceiling and wall-to-ceiling corners available
  • DLC listed configurations available

Want to purchase this product?

Need more information?