McGraw-Edison

GWC Galleon Wall LED

  • Choice of thirteen high-efficiency, patented AccuLED Optics™
  • Downward and inverted wall mounting configurations
  • Eight lumen packages from 3,700 up to 14,400 lumens
  • IP66 rated housing and LED light squares
  • Standard in 4000K CCT and min 70 CRI, optional 3000K, 5000K and 6000K
  • 0-10V dimming driver standard
  • Programmable Integrated Sensor
  • Sensor for on/off and bi-Level dimming and occupancy
  • Five-year warranty

Want to purchase this product?

Need more information?