McGraw-Edison

CNC Concise LED

  • One-piece, low-copper, die-cast aluminum housing
  • Formed-aluminum faceplate secured via four stainless steel fasteners
  • Choice of nine high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Junction box, wall-mount or surface-mount configurations
  • Five-year warranty

Want to purchase this product?

Need more information?