Lumark

PRV / PRV-XL Prevail LED

  • Low profile, die-cast aluminum housing
  • Versatile mount arm - Multiple drill patterns, round and square poles
  • Available in 50W - 350W (7,100 - 48,600 lumens) models
  • Maximize energy savings with efficacies up to 148 lumens per watt
  • Type II, III, IV, V distributions
  • Replaces 150W up to 1,500W HID equivalents
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings

Want to purchase this product?

Need more information?