HALO Home

HALO Home Voice - Smart Recessed Downlight

  • Includes Alexa's basic services; music playback, news, weather, etc
  • Use the HALO Home app to wirelessly control Groups, Scenes & Schedules
  • White tuning 2700K - 5000K via mobile app
  • 600 Lumen output and maintains 90 CRI throughout color adjustment
  • Dimmable down to 5%; L70 @ 70,000 hours
  • Fits 5” or 6” housings with torsion receivers
  • Damp location listed
  • UL Certified; FCC Title 47, CA T24

Want to purchase this product?

Need more information?