HALO Home

HALO Home In-wall Smart Dimmer

  • ON/OFF and Dimming; Group, Scene and Schedule in app
  • Works w/ non-smart dimmable, LED, CFL, Halogen and Incandescent bulbs
  • Easily control lights with one switch per circuit
  • Combine w/ In-wall Accessory Dimmer for 3 way use for standard lights
  • Includes air gap switch to disconnect power
  • 120V / AC 60Hz standard house wiring
  • Max 600W incandescent/ 300W LED/CFL
  • Neutral wire required; indoor use only
  • Title 24 and Title 20 compliant

Want to purchase this product?

Need more information?