Fail-Safe

FW Wavestream Edge Lit

  • Multiple sizes, orientations, and lumen packages
  • Wet location / IP65 rated
  • Tamperproof design
  • WaveStream enabled – superior optical control
  • Sloped sides for ease of cleaning and ligature resistant
  • Acrylic or polycarbonate lens options
  • 3000K, 35000K, 4000k and 5000k CCT
  • UNV 120V-277V

Want to purchase this product?

Need more information?