Fail-Safe

FSP Shallow Plenum

  • Fully luminous, shallow plenum design
  • Multiple sizes, orientations, and lumen packages
  • Wet location standard / IP65 and IP66 available
  • Tamperproof design
  • NSF rated
  • Integrated EM options available
  • Acrylic or polycarbonate lens options
  • 3000K, 35000K, 4000k and 5000k CCT
  • UNV 120V-277V

Want to purchase this product?

Need more information?