Fail-Safe

FCZ

  • Visually pleasing center basket design - aesthetic appeal
  • IP65 rated - added protection from elements (dust, water)
  • Multiple sizes and lumen packages
  • High performance efficacy up to 131 lm/W
  • Wavelinx wireless and tile-mount LumaWatt Pro connected lighting
  • VividTune tunable white available in 80CRI or 90CRI
  • Acrylic or polycarbonate lens options
  • 3000K, 3500K, 4000k and 5000k CCT at 80 CRI and 90CRI
  • UNV (120V – 277V) or 347V

Want to purchase this product?

Need more information?