Fail-Safe

ENV/ENW/ENC Sealed Encounter

  • IP66 rated
  • NSF rated
  • ENC Class 100 rated
  • Wet location under covered ceiling
  • 0-10V dimming standard
  • 2x2, 2x4, 1x4, 1x2 sizes
  • Clear acrylic or polycarbonate lens adhered to fixture
  • Up to 7000 lumens for 2x4, 4300 lumens 2x2
  • Use the DFCL for hard ceiling applications

Want to purchase this product?

Need more information?