AtLite

RCS LED - Combo

  • Sign illuminated by a field-replaceable, high-brightness LED strip
  • Extra capacity available for use with remote fixtures
  • Capacity to run a maximum of three emergency lights
  • Runs with two remote emergency light heads
  • Single or double face for maximum flexibility
  • Dual voltage input 120/277 VAC, 60Hz
  • Heavy-duty, 20-gauge steel housing and face plate
  • White powder coat finish

Want to purchase this product?

Need more information?