Catalog Number:
auxl
AtLite
  • Universal Mounting: all options included in standard package
  • Universal Lens: clear, mirror, white; single and double sided standard
  • Eagle Eye self-diagnostics are standard
  • Lens snaps into place – no tools required
  • Long life, energy efficient LED source
  • NYC compliant
  • UL924 listed, 120/277 VAC 60 Hz input

Specifications

Product Description

Brand Name Atlite - Emergency
Description NY Edgelit Lens Kit

Product Details

UPC 080083703395
Exit / Emergency Material Universal Edge Lit
Product Weight 3.8
Case Quantity 10
Pallet Quantity 50
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?