AtLite

ATLEL

  • Code compliant emergency fixture for wet location/outdoor use
  • LED adjustable head; 300 lumen output per head
  • No maintenance sealed Nickel Cadmium battery
  • 60 feet of emergency egress coverage
  • -30°C to 50°C temperature range
  • Black, White, Silver die cast aluminum housing, polycarbonate shield
  • Standard self diagnostics with laser test
  • 5-year product, 7-year pro-rated battery warranty
  • Universal voltage input 120-277 VAC; UL924 wet location listed

Want to purchase this product?

Need more information?