,Wattage##ELECTRICAL_WATTAGE##WATTS,Apparent Load##ELECTRICAL_APPARENT_POWER##VOLT_AMPERES,Voltage##ELECTRICAL_POTENTIAL##VOLTS,Initial Color Temperature##Color_Temperature##Kelvin,Luminous Flux##ELECTRICAL_LUMINOUS_FLUX##LUMENS,Efficacy##Electrical_Efficacy##Lumens_Per_Watt,Total Amps##ELECTRICAL_CURRENT##AMPERES
EPH-LS-16-1200L-40-70_208V,1290,1290,208,4000,158000,122.48,4.7
EPH-LS-16-1200L-40-70_277V,1393,1393,277,4000,158000,113.42,6.2
EPH-LS-16-1200L-40-70_347V,1290,1290,347,4000,158000,122.48,2.8
EPH-LS-16-1200L-40-70_480V,1350,1350,480,4000,158000,113.42,3.7
EPH-LS-16-1200L-57-80_208V,1290,1290,208,5700,199000,154.26,4.7
EPH-LS-16-1200L-57-80_277V,1393,1393,277,5700,199000,142.85,6.2
EPH-LS-16-1200L-57-80_347V,1290,1290,347,5700,199000,154.26,2.8
EPH-LS-16-1200L-57-80_480V,1350,1350,480,5700,199000,142.85,3.7
