Cooper Lighting
site map: 
search: 
Cooper Lighting < Resources < Easy Selection Guide < Step 2
Homeowners Easily Selection Guide
6 Inch Example 5 Inch Example 4 Inch Example The Easy Selection Guide presents six simple steps to help you select the best Halo Recessed lighting products for your new construction or remodeliing project.   Confirm trim style and size for lamp and housing combination with these charts.
 
Step 1: Application Step 2: Trim Step 3: Housing Step 4: Lamp Step 5: Quantity Step 6: Example
Step 2: Select Trim
 
Baffle Baffle
Use our most popular residential trim to minimize glare in General, Accent & Task lighting applications. Available in black and white finishes.
Open Open
The most economical choice for recessed downlighting. Available in white and polished brass finishes.
Reflector Reflector
Maximizes light output. Available in clear and gold specular finishes. For General, Accent and Task applications in residential and commercial environments.
Eyeball Eyeball
Provides adjustable/directional lighting. Available in white and polished brass finishes. Suitable for Accent, Task and Wall Wash applications.
Lens Lens
Diffuses light and shields lamp. Available in a white finish. Ideal for closets, bathrooms and covered porches.
Three HALO Trim Sizes Three HALO Trim Sizes
Each trim size -- 6", 5" and 4" -- has a ceiling opening equal in size to the housing with which it is used (e.g., a 6" ceiling opening is for use with a 6" housing).

 

privacy | legal | contact us
Copyright © 2000-2010 Cooper Industries, Inc. All rights reserved.