Cooper Lighting
site map: 
search: 
Cooper Lighting < Resources < Easy Selection Guide < Six Inch Example
Homeowners Easily Selection Guide


Confirmation Chart: Trim, Lamp and Housing Combinations

Application Codes Housing Types Trim Finish Codes
G = General
T = Task
A = Application
W = Wall Wash
TH = Thermal Protected Housing
ICATCH = AIR-TITE Housing
ICTH = Insulated Ceiling Housing
RICTH = Remodel Insulated Ceiling Housing
RTH = Remodel Housing
ALH = Satin Aluminum Trim
BH = Brass Trim
BCH = Black Chrome Trim
CH = Clear Reflector
CGH = Cham pagne Gold Reflector
MBH = Black Trim
PH = White Trim
PSH = Showerlight Trim
PBH = Polished Brass
RGH = Gold Reflector
SBH = Specular Black Reflector
SCH = Specular Clear Reflector
WH = White Battle

6 Inch - Confirm trim style/size for lamp/housing combination: H7TH
H7TH New Construction Housing
H7RTH
H7RTH New Remodel Housing
H7ICTH
H7ICTH IC Housing
H7ICATH IC AIR-TITE Housing
H7RICTH
H7RICTH Remodel IC Housing
H27TH
H27TH Shallow Ceiling Housing
App. Trim Style Trim Finish Suggested Lamp
G OPEN 300 OPEN 300 PH, ALH, BH, PBH 75W R30/PAR 30 75W R30/PAR 30
G OPEN 301 OPEN 301 PH, ALH, BH, PBH 75W R30/PAR 30 75W R30/PAR 30 75W R30
G BAFFLE 310 BAFFLE 310 P, WH 75W R30/PAR 30 50W PAR30
75W R30
50W PAR30
75W R30
75W R30 75W R30
G OPEN 401 OPEN 401 PH, ALH, BH, PBH 150W R40 150W R40 150W R40
G REFLECTOR 404/405 REFLECTOR 404/405 SCH, RGH, SBH 150W A21 150W A21 (404) 60W A19 (404) 60W A19
G BAFFLE 409 BAFFLE 409 PH, WH 100W A19 100W A19
G BAFFLE 410 BAFFLE 410 PH, WH 150W R40/PAR 38 150W R40
G BAFFLE 426 (Clear) BAFFLE 426 (Clear) RGH, CGH, MBH 75W R30/PAR30
150W R40/PAR38
75W R30/PAR30
150W R40
75W R30/PAR30
50W PAR30
75W R30/PAR30
50W PAR30
100W R30
T, A, W EYEBALL 78 EYEBALL 78 PH, PBH, WH 75W R30/PAR 30 75W R30/PAR 30 75W R30 75W R30 75W R30/PAR 30
T, A, W EYEBALL 420 EYEBALL 420 PH, PBH, WH 75W R30/PAR 30 50W PAR 30 50W PAR 30
G ALBALITE 70 ALBALITE 70 G, T, A 60W A19 60W A19 60W A19
G BAFFLE 304 BAFFLE 304 G, T, A 75W R30/PAR30 75W R30/PAR30
W WALL WASH 425 WALL WASH 425 PH, WH 60W A19 60W A19
Showerlight
T SHOWERLIGHT 70/170 SHOWERLIGHT 70/170 PSH 60W A19 60W A19 (170) 40W A19 (170) 40W A19 60W A19
T SHOWERLIGHT 171 SHOWERLIGHT 171 PSH 40W A19 40W A19 60W A19
Low Voltage
T, A Adjustable 1412 Adjustable 1412 PH, WH 12V 20/42/50W
MR16
12V 20/42/50W
MR16
12V 20W
MR16
T, A Adjustable 1450 Adjustable 1450 PH 12V 20/42/50W
MR16
12V 20/42/50W
MR16
12V 20W
MR16
4 Inch Example 5 Inch Example 6 Inch Example

 

privacy | legal | contact us
Copyright © 2000-2009 Cooper Industries, Inc. All rights reserved.