Cooper Lighting
site map: 
search: 
Cooper Lighting < Resources < Easy Selection Guide < Five Inch Example
Homeowners Easily Selection Guide


Confirmation Chart: Trim, Lamp and Housing Combinations

Application Codes Housing Types Trim Finish Codes
G = General
T = Task
A = Application
W = Wall Wash
T = Thermal Protected Housing
ICATC = AIR-TITE Housing
ICT = Insulated Ceiling Housing
RICT = Remodel Insulated Ceiling Housing
RT = Remodel Housing
AL = Satin Aluminum Trim
B = Brass Trim
BC = Black Chrome Trim
C = Clear Reflector
CG = Cham pagne Gold Reflector
MB = Black Trim
P = White Trim
PS = Showerlight Trim
PB = Polished Brass
RG = Gold Reflector
SB = Specular Black Reflector
SC = Specular Clear Reflector
W = White Battle

5 Inch - Confirm trim style/size for lamp/housing combination: H5T
H5T New Construction Housing
H5RT
H5RT Remodel Housing
H5ICAT
H5ICAT AIR-TITE Housing
App. Trim Style Trim Finish Suggested Lamp
G BAFFLE 5001 BAFFLE 5001 P, MB 50W R20/PAR20
75W R30/PAR30
50W R20/PAR20
75W R30/PAR30
50W R20/PAR20
75W R30/PAR30
G BAFFLE 5010 BAFFLE 5010 W 75W R30/PAR30 75W R30/PAR30 50W PAR30
G BAFFLE 5012 BAFFLE 5012 W 75W R30/PAR30 75W R30/PAR30
G OPEN 5000 OPEN 5000 P 75W R30/PAR30 75W R30/PAR30 75W R30/PAR30
G REFLECTOR 5020 REFLECTOR 5020 SC, RG, P, BL 75W R30/PAR30 75W R30/PAR30 50W R30
75W R30/PAR30
G REFLECTOR 5021 REFLECTOR 5021 SC, RG 60W A19 60W A19 40W A19
T, A, W EYEBALL 5070 EYEBALL 5070 P, B 75W PAR30 75W PAR30 75W PAR30
T, A, W EYEBALL 5071 EYEBALL 5071 P 50W R20/PAR20 50W R20/PAR20 50W R20/PAR20
4 Inch Example 5 Inch Example 6 Inch Example

 

privacy | legal | contact us
Copyright © 2000-2009 Cooper Industries, Inc. All rights reserved.