Cooper Lighting < Resources < Easy Selection Guide < Four Inch Example
Homeowners Easily Selection Guide
Confirmation Chart: Trim, Lamp and Housing Combinations
| Application Codes |
Housing Types |
Trim Finish Codes |
G = General
T = Task
A = Application
W = Wall Wash |
T = Thermal Protected Housing
ICATC = AIR-TITE Housing
ICT = Insulated Ceiling Housing
RICT = Remodel Insulated Ceiling Housing
RT = Remodel Housing |
AL = Satin Aluminum Trim
B = Brass Trim
BC = Black Chrome Trim
C = Clear Reflector
CG = Cham pagne Gold Reflector
MB = Black Trim |
P = White Trim
PS = Showerlight Trim
PB = Polished Brass
RG = Gold Reflector
SB = Specular Black Reflector
SC = Specular Clear Reflector
W = White Battle |
|
 |

H99T Small Aperture |

H99RT
Remodel Small Aperture |

H99ICT
Small Aperture
H99ICAT IC
AIR-TITE Small Aperture |

H1499ICT
Low Voltage AIR-TITE
H1499ICAT IC
AIR-TITE Low Voltage |

H1499T
Low Voltage Small Aperture |
| App. |
Trim Style |
Trim Finish |
Suggested Lamp |
| G |
BAFFLE 993 |
P, W |
50W R20
40W R16/A19 |
50W R20
40W R16/A19 |
40W R16/A19 |
|
|
| T,A,W |
EYEBALL 998 |
P, BC, C, PB |
40W R16
60W PAR16 |
40W R16
60W PAR16 |
40W R16 |
|
|
| G |
REFLECTOR 999 (Clear) |
RG, MB |
50W R20/PAR20
40W R16/A19 |
50W R20/PAR20
40W R16/A19 |
50W R20/PAR20 |
|
|
| T, A |
LOW VOLTAGE 1420 |
P |
|
|
|
|
12V 20/42/50W
MR16 |
| T, A |
LOW VOLTAGE 1421 |
C, CG, RG, MB |
|
|
|
12V 20/42/50W
MR16 |
12V 20/42/50W
MR16 |
| T, A |
LOW VOLTAGE 1493 |
P, BC, C, PB |
|
|
|
12V 20/42/50W
MR16 |
12V 20/42/50W
MR16 |
|