|
The Fail-Safe Harmony VR Oval series provides exceptional aesthetics with remarkable strength. The wide variety of products allows an interior and exterior theme throughout the entire facility. ADA COMPLIANT is available up to 42W maximum. Die-cast, extra-heavy aluminum walls of the housings offer rugged durability, and afford efficient heat dissipation. The combination of narrow prismatic blondels on the interior and a prescription texture on the exterior of the lens provides exceptional lamp obscuration. The Eyelid option provides an excellent cutoff for the luminaire.
Click here to visit the Fail-Safe Website
|