Cooper Lighting
search: 
GoAdvanced
 
FLOWING FORM

The graceful curves and gentle lines of the Vision Wall present a tasteful architectural statement that blends to the wall surface. Two (2) available housing sizes insure proper scale in application.

EXCEPTIONAL CONSTRUCTION

Designed to sustain a lifetime of tough environmental conditions, Vision Wall's precisely designed die-cast housing and door integrate IP65 rated gasketing strategies that combined with a premium TGIC polyester powder coat finish, seal out performance degrading contaminants.

OPTICAL FLEXIBILITY

Whether providing community friendly full cutoff performance in downlighting applications, or revealing and showcasing architectural features in uplighting applications, Vision Wall provides a palette of optical solutions to paint any environment in the right light.

Click here to visit the InVUE Website

Icon Spec Sheets
Icon Brochures
Icon Instruction Sheets
Icon Downloads & Multimedia
Icon IES Files
 Bundles  Individual Files
    COMPACT FLUORESCENT
    HIGH PRESSURE SODIUM
    PROBE START METAL HALIDE
    PULSE START METAL HALIDE
privacy | legal | contact us
Copyright © 2000-2010 Cooper Industries, Inc. All rights reserved.