Cooper Lighting
search: 
GoAdvanced
 
DISCREET ELEGANCE

Vision Bollard's combination of sleek shape and flowing lines allows it to blend into pedestrian scale applications with a form beyond common. Heights from 24" to 48" assure optimal sizing.

EXCEPTIONALLY TOUGH

Designed to handle the toughest mankind and mother nature can dish out, the Vision Bollard features a heavy wall extruded shaft and rugged cast aluminum base that set the anchor for years of maintenance free performance.

ILLUMINATING PERFORMANCE

With a fully concealed lamp and reflector system, the Vision Bollard produces true glare-free illumination, a critical attribute for line of sight luminaries. Available in HID lamp sources up to 100 watts, the luminaire delivers IES cutoff classified performance with exceptional efficiency that allows for wide spacing in application.

Click here to visit the InVUE Website

Icon Spec Sheets
Icon Brochures
Icon Instruction Sheets
Icon Downloads & Multimedia
Icon IES Files
 Bundles  Individual Files
    HIGH PRESSURE SODIUM
    PULSE START METAL HALIDE
privacy | legal | contact us
Copyright © 2000-2010 Cooper Industries, Inc. All rights reserved.