Cooper Lighting
search: 
GoAdvanced
 
The 23" BenchMark EB utilizes a durable heavy-duty die-cast aluminum ballast housing and the SA23 reflector system for maximum performance. It features a die-cast aluminum neck for superior strength and an extruded aluminum door frame with stainless steel latches for access to the lamp without tools. The EB is fully enclosed and gasketed at three separate points to prevent entry of external contaminants. U.L. Listed and CSA certified for damp location standard. Wet location optional.

Click here to visit the Lumark Website

Icon Spec Sheets
Icon Downloads & Multimedia
Icon IES Files
Click the Calculator Icon ( on left ) to use the Lighting Estimator
Click the File Name to download individual IES files
privacy | legal | contact us
Copyright © 2000-2010 Cooper Industries, Inc. All rights reserved.