|
|
- Extruded aluminum housing
- Die-cast aluminum end caps
- Integrated visor option-solid, perf, or opal windows
- Die-Formed 94% reflective-dual finish anodized aluminumelle reflector
- Electrostatically applied polyester powder coat paint finish
- Gasketed hinging doorframe
- PointGrab adjustment
|
 |
Spec Sheets
|
 |
Instruction Sheets
|
- PointGrab Aiming System
- Remote Ballast Mounting Instructions - CFL - 26W, 32W, 40W, 42W, 57W
- Remote Ballast Mounting Instructions - CFL - 36W, 50W, 55W
- Remote Ballast Mounting Instructions - CMH - 39W, 70W, 150W
- Remote Ballast Mounting Instructions - Electronic CMH - 39W, 70W, 150W
- Remote Ballast Mounting Instructions - MH - 175W, 200W, 250W, 320W, 350W, 400W
- Removing and Sealing Doors - Indoor/Outdoor
- Yoke Remote - Large Indoor - CFL - (1)32W, (1)42W, (1)57W
- Yoke Remote - Large Indoor - CFL - (1,2)36W, (1,2)40W, (1,2)50W, (1,2)55W
- Yoke Remote - Large Indoor - CFL - (2)32W, (2)42W
- Yoke Remote - Large Indoor - CMH - (1)150W, (1)175W
- Yoke Remote - Large Indoor - CMH - (2)150W
- Yoke Remote - Large Indoor - MH - (1)200W, (1)250W, (1)320W, (1)350W, (1)400W
- Yoke Remote - Large Indoor - MH - (2)200W, (2)250W, (2)320W
- Yoke Remote - Large Indoor - T - (1)350W, (1)500W
- Yoke Remote - Large Indoor - T - (1)900W, (1)1000W
- Yoke Remote - Large Outdoor - CFL - (1)32W, (1)42W, (1)57W
- Yoke Remote - Large Outdoor - CFL - (1,2)36W, (1,2)40W, (1,2)50W, (1,2)55W
- Yoke Remote - Large Outdoor - CFL - (2)32W, (2)42W
- Yoke Remote - Large Outdoor - CMH - (1)150W, (1)175W
- Yoke Remote - Large Outdoor - CMH - (2)150W
- Yoke Remote - Large Outdoor - MH - (1)200W, (1)250W, (1)320W, (1)350W, (1)400W
- Yoke Remote - Large Outdoor - MH - (2)200W, (2)250W, (2)320W
- Yoke Remote - Large Outdoor - T - (1)350W, (1)500W
- Yoke Remote - Large Outdoor - T - (1)900W, (1)1000W
 |
Downloads & Multimedia
|
 |
IES Files
|
Click the Calculator Icon ( on left ) to use the Lighting Estimator
Click the File Name to download individual IES files
|