Cooper Lighting
site map: 
search: 
GoAdvanced
Class Rs Family
The New Look of Linear

A unique alternative to the traditional fluorescent “wrap-around” fixture, the T5-specific fixtures feature a minimal profile with maximum architectural appeal, ideal for low ceiling applications. The surface mounted series utilizes the same efficient center optics found in the Class R recessed series for controlled brightness, while offering a linear solution to complete any Class R project with a cohesive appearance. The series features four unique shielding options including the Micro Baffle, Lens, Round Perf and Rectangular Perf, and is available in individual 4’ units accommodating two (2) T5 or T5HO lamps.
Surface
privacy | legal | contact us
Copyright © 2000-2009 Cooper Industries, Inc. All rights reserved.