|
|
Ametrix
|
|
- Non-ferrous construction
- Extruded aluminum housings
- Die-cast aluminum end caps
- Integrated visor option - solid, perf or opal window
- Die-formed 94% reflective dual-finish anodized aluminum reflector
- Electrostatically applied polyester powder coat paint finish
- Gasketed hinging doorframe
- PointGrab adjustment
|
Ametrix
|
|
Designed for the largest architectural spaces, Roundel XL is available in metal halide lamp sources to 1000W. It provides asymmetric distribution for a variety of applications including indoor sporting facilities, airports, natatoriums, atriums, and other multi-story architectural spaces. In addition to wall and ceiling mounting, which prevents fixtures from becoming obstructions in the space and helps focus attention on the architecture, Roundel XL is available with 1-way and 2-way pendant mounting, as well as base mounting.
|
Corelite
|
|
Discarding the traditional “box” design, the Class R boasts an innovative and unobtrusive low-profile housing shape, providing the perfect answer to constrained plenum space. The Class R features T5 specific low-energy technology and highly efficient optical engineering to aid in “green” sustainable design. The ability to retain ceiling heights, reduce plenum space, and potentially save stories worth of building materials is perhaps the Class R’s highest impact on architecture overall. And with the sleek modern design of the 2 Class R profiles and their 4 unique shielding options, compromising spaces will no longer have to suffer from compromised fixture performance or aesthetics.
|
Fail-Safe
|
|
This architectural recessed patient room luminaire offers both exam and ambient light in one streamlined fixture. Its unique design directs the light onto the patient bed and provides glare-free illumination. The AIEA is also now available in an "AO" option - for ambient only applications - making it ideal for areas throughout the entire healthcare facility.
|
Fail-Safe
|
|
The Circadian Series of LED nightlights brings soft, low level illumination to any environment. Fitting into a standard junction box for easy installation, this series runs on 120v and offers up to 30 lumens of illumination. This series is now available with new options including the MHN, a horizontal louvered model available in white, amber, and red LED colors. In addition, a "PHC" option has been added to the MCL, offering integrated photocell control.
|
Fail-Safe
|
|
The SGI Series meets the requirements for an architecturally styled, completely sealed indirect luminaire. Designed for use in healthcare applications, the enclosed and gasketed housing and one-piece door protects against infiltration of airborne bacteria and meets IP65 standards. Ideal for hallways, patient and recovery rooms, and critical care areas.
|
Halo
|
|
Halo Art Glass pendants offer the opportunity to add a truly unique touch to lighting in either commercial or residential spaces. Because Halo Art Glass shades are individually hand made, the color, pattern and shape will vary from piece to piece adding to their unique charm. Halo Art Glass shades are hand crafted in the United States. This portfolio of Art Glass shows the appearance of shades when illuminated and not illuminated.
|
Halo
|
|
The increasing awareness of energy usage has led to stringent legislation mandating rigid “watts-per-foot” requirements for lighting. With the Halo Track Current Limiter, energy consumption can be controlled to exact requirements. Circuit breakers become an integral part of the track and can be selected from 120 watts up to 1200 watts. Should the track section exceed its load rating, the circuit breaker trips and shuts off power to that track section ensuring compliance with load requirements.
|
Halo
|
|
Halo LED luminaires provide light output comparable to traditional sources while saving energy and eliminating the inconvenience and distraction of frequent maintenance.
Quality optical design provides light output and distribution comparable to an incandescent lamp source. Excellent cutoff, color quality and a warm white color temperature create an enjoyable illuminated environment. Full range dimming provides the ability to set different moods.
|
Halo
|
|
The H247ICAT is designed for energy efficient downlighting using high wattage compact fluorescent lamps. The lamp socket aiming mechanism provides adjustability in sloped ceiling installations for ceilings from 2/12 to 6/12 pitch. The socket aiming mechanism allows the lamp to be aimed straight down in ceilings with 2/12 to 6/12 pitch.
|
Halo
|
|
The H248ICAT1D is designed for energy efficient downlighting using high wattage compact fluorescent lamps. The lamp socket aiming mechanism provides adjustability in sloped ceiling installations for ceilings from 2/12 to 6/12 pitch. The socket aiming mechanism allows the lamp to be aimed straight down in ceilings with 2/12 to 6/12 pitch ceilings. The H248ICAT1D housing design is sealed and gasketed to limit airflow between attic and living areas. The 120V electronic dimming compact fluorescent ballast meets Energy Star requirements and FCC Title 47CFR part 18 for consumer equipment.
|
IO LED
|
|
LEDge is a new linear LED shelf light that delivers light levels equivalent to fluorescent but with the visual impact of incandescent. io’s proprietary printed circuit boards (PCBs) deliver exquisite white light without the damaging ultra-violet (UV), infrared (IR) wavelengths or radiant heat that conventional light sources produce.
|
IO LED
|
|
io Lighting’s line series 1.5 is approximately 1.5" in diameter. UL listed for wet locations, this LED-based linear floodlight produces functional luminous intensities for lighting bridges and building facades. Ideal for grazing and accent illumination, individual units may be placed end to end to create continuous rows without obvious shadows between fixtures.
|
IO LED
|
|
luxrail™ is an LED-based illuminated handrail. This energy efficient, sustainable solution finally addresses the building industry’s need for an ADA compliant handrail that produces ANSI required illumination levels for both interior and exterior stairs, ramps and pedestrian walkways.
|
IO LED
|
|
raye is a new high flux covelight and wallslot designed to deliver light levels equivalent to fluorescent alternatives. No more “socket shadow” or intermittent lamp failures! raye is a sustainable luminaire that delivers up to three times the lamp life of fluorescent.
|
Iris
|
|
Introducing a complete vocabulary of square aperture recessed luminaires for residential and commercial prestige properties. These carefully designed lighting instruments provide a fresh form that seamlessly integrates with contemporary architecture without sacrifi cing lighting performance.
IRiS Lighting Systems pioneered the use of full cutoff optics reducing high angle light that can often result in glare. The eye is drawn to the brightest object in the room. IRiS luminaires combine low aperture brightness with excellent light control placing light where desired. Unlock the true potential of your space–with IRiS.
|
Lumark
|
|
AVID Series delivers a scalable aesthetically pleasing family of
luminaires that combines the needs of lighting designers, architects,
and building owners of architectural form providing great lighting
performance in interior spaces. This rugged luminaire design considers
multiple mounting configurations integrating a vast array of lamp
sources and ballast technologies allowing specifications to combine one
style for many interior application needs.
|
Lumark
|
|
Compact Fluorescent lighting technology provides energy efficient solutions for outdoor lighting applications. Lumark’s family of compact fluorescent wall mount luminaires and flood lighting products incorporate one or two long life 42 Watt triple tube compact fluorescent lamps with an electronic high power factor 120-277V ballast.
Products feature durable die-cast aluminum or heavy-duty injection molded polycarbonate construction providing weather tight UL1598 wet location listed protection against outdoor elements.
|
Lumark
|
|
The IMPACT Trapezoid and Cylinder full cutoff wall luminaire makes an ideal
complement to site design. U.L. Listed and CSA Certified for wet
locations in down mount applications and damp locations in up mounted
applications.
Rugged construction and full cutoff classified optics provide facade
and security lighting for light restricted zones surrounding schools,
office complexes, apartments, and recreational facilities.
|
Lumark
|
|
The Lumark Tribute is the most versatile, functionally designed,
universally adaptable outdoor luminaire available. The Tribute brings
outstanding performance to walkways, parking lots, roadways, loading
docks, building areas, and any security lighting application. U.L.
listed and CSA certified for wet locations.
|
Lumiere
|
|
Specifically designed for low voltage systems, Lumiere’s Cambria 203 LED module enables the end user to selectively integrate both halogen and LED devices on the same lighting cicrcuit (12V). As the 203-LED fixtures can be installed in the exact same way as any other low voltages system, integration f LED technology into both new-build and retrofit applications is simple and seamless. This proprietary MR16 style LED module design also incorporates a thermal feedback control circuit that monitors on-board temperatures and modifies its own operating parameters to optimize system performance and maximize life.
|
Lumiere
|
|
Lumiere continues to lead the industry with the newest member of the Cambria family of outdoor accent fixtures. The 703 combines the simple yet rugged construction of our popular miniature accent cylinder with the high-performance illumination of the new 20W and 39W ceramic metal halide MR16 lamps. The CMH MR16 is an extremely efficient HID source – up to three times as efficient as halogen. When used as a replacement for a 120W halogen lamp, a 39W CMH MR16 can reduce energy costs by up to $92.00 per lamp.
|
Lumiere
|
|
Originally introduced in 2005, the Monaco 6000 series is an all purpose, in-ground family of luminaires engineered to provide the highest level of sustained performance and durability. Its unique features, including the innovative Venterra™ heat and water management system and the exclusive Beam Driver™ aiming system, make resilience and flexibility integral to every fixture. With its evolution, the Monaco 6000 now offers an expanded array of sources, beam spreads and lens options, realizing is full potential for efficient and impactful lighting design.
|
McGraw-Edison
|
|
The McGraw Edison Envoy (EPL) is a unique presentation of form,
function and unmatched versatility, making it the right choice for
complex garage lighting applications. A toolless accessible housing,
lens and electrical access is standard. Envoy offers solutions
addressing primary and egress lighting needs for garages, canopies and
other installations where maintenance, performance and longevity are
required. UL and C-UL US listed for wet locations under UL1598. IP66
Rated.
|
McGraw-Edison
|
|
The McGraw-Edison Talon is the most versatile, functionally designed,
universally adaptable outdoor luminaire available. The Talon brings
outstanding performance to walkways, parking lots, roadways, building
areas, and any security lighting application. U.L. listed and CSA
certified for wet locations. IP65 Rated.
|
Metalux
|
|
The accord redefines fluorescent lighting by improving on aesthetics,
comfort and energy savings. The accord provides the right amount of
light while eliminating surface shadows commonly found in parabolics.
Therefore, accord increases the comfort level while providing
significant energy savings. The accord is the ideal solution for
offices, schools, hospitals, retail and other applications.
|
Metalux
|
|
The Arctic Bay Series is designed as a high efficiency solution to sub-zero ambient environments found in cold storage and refrigerated facilities. The Arctic Bay has been optimized to provide maximum performance with lamp and ballast systems that tolerate colder ambient temperatures. For legislative compliance and additional energy savings, an optional low temperature motion sensor is available.
|
Metalux
|
|
The 2HBHT Series is designed for use in high mounting height applications where periodic cleaning with high pressure is required. This pendant mounted luminaire with optional stem mount available, has a hole-free design and is enclosed and gasketed to protect against infiltration of particles and airborne bacteria. The sealed housing and door frame allow relamping without contamination of the clean areas. These luminaires are U.L. listed and C.S.A. certified for wet locations and are manufactured in accordance with U.S.D.A., F.D.A., N.S.F. and Federal Standard 209E. 800 PSI hosedown rating is standard.
|
Metalux
|
|
The HBL series is ideal for high mounting height industrial or retail applications. Advanced optical designs provide maximum performance from either T5 or T8 lamps. Optional uplight component produces excellent ceiling uniformity. HBL‘s high lumen package allows the benefits of fluorescent to be applied at high mounting heights that were traditionally exclusive to H.I.D.
|
Metalux
|
|
The MB Series is a functional and multi-purpose narrow profile
fluorescent High-Bay that incorporates premium performance and
construction durability. Designed for both T5 and T8 fluorescent
technology, the MB Series offers both high performance and application
versatility. The MB Series is ideal for lighting in narrow aisle
applications.
|
Metalux
|
|
The VT1 Series is a contemporary looking energy efficient industrial Vaportite fixture that features rugged and durable construction. The VT1 incorporates a full metal tray inside a reinforced fiberglass housing with a high impact diffuser. This Vaportite series is suitable for interior and exterior applications and can be surface or chain mounted.
|
Metalux
|
|
The VT3 Series is a contemporary looking energy efficient industrial
Vaportite fixture that features rugged and durable construction. The
VT3 incorporates a full metal clear tray inside a reinforced fiberglass
housing with a high impact diffuser. This Vaportite series is suitable
for interior and exterior applications and can be surface or chain
mounted. The VT3 Series has been designed for maximum operation in
commercial institutional and industrial environments where weathering,
high temperature, humidity and dust or corrosive fumes are present.
|
Metalux
|
|
The VT4 Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. The VT4 incorporates a full metal tray inside a reinforced fiberglass housing with a high impact diffuser. This Vaportite series is suitable for interior and exterior applications and can be chain or cable mounted.
|
Neo-Ray
|
|
Let the 74IW AL-COVE from Neo-Ray be the architectural element that provides both form and function. The low-profile, crisp aluminum extrusion serves as the cove, while the T5 or T5HO optics provide uniform, indirect illumination for office and corridor applications. Fixture size is only 6-1/2" wide X 1-3/4" height.
|
Neo-Ray
|
|
Neo-Ray's 75 Series features a slim 3" aperture perimeter lighting system that blends into the architecture while providing uniform illumination from the perimeter of the room. Staggered lamps virtually eliminate socket shadows and illuminated corners provide for continuous illuminated uninterrupted lines of light. Choose from many different types of shielding to put the finishing touch on the space.
|
Portfolio
|
|
The 6" horizontal and vertical open wallwash reflectors are now available. Use the wallwash to complement the straight downlights and complete the entire job with PDS!
Features & Benefits include:
- Incorporates the patented GRUVI fresnel kicker design
- Positive mechanical attachment
- Asymmetrical torsion springs prevent directional optic from being re-installed backwards
- Universal design works with tungsten-halogen, compact fluorescent and metal halide lamp modules
- Horizontal compact fluorescent versions accept single lamp or double lamp configuration
- Directional arrows added to the housing to ensure proper rough-in
|
Portfolio
|
|
Recessed vertical lens downlight with 6 inch aperture uses T4 GU6.5,
T4/T6 G8.5 or T4/T6 G12 ceramic metal halide lamp. Adjustable optics
allow narrow, medium and wide distributions. Fixture is suitable for
commercial construction. Insulation must be kept 3" from top and sides
of housing. Two stage reflector system produces smooth distribution
with excellent light control and low aperture brightness.
|
Consumer Products
|
|
Several new alternatives for replacing obsolete Mercury Vapor. AL65FL/AL70MH (65 Watt Fluorescent / 70 Watt Metal Halide) - Classic die cast area light with Fluorescent and Metal Halide light sources
- Units are available with or without an extension arm.
- Photo controls can be replaced.
GT100MH/GT150HPS (100 Watt Metal Halide / 150 Watt High Pressure Sodium) - Rugged Area Light
- Clamp-on guard protects the prismatic acrylic lens.
- Installation is easy with the hinged mounting plate.
MD42B/MD42W (42 Watt Fluorescent) - Scaled for home use
- Button control can be replaced.
- Available in Black or White
|
Consumer Products
|
|
Halogen Work Lights Additional halogen Work Light solutions are perfect for the contractor or home owner PQS45S - A convenient step-switch sets this 500 Watt Halogen work light apart from the competition
WZT1400 - 1400 watts of Halogen power - the highest output for a house-hold work light.
- With die cast construction and an extra-sturdy tripod, this fixture is ready to perform at any job site.
|
Consumer Products
|
|
LED efficiency and lamp life are introduced to the Work Light product family LED110 / LED120 - Two versatile work lights provide LED efficiency and extra long life.
- Cool operation and bright white light is ideal for household, automotive and workshop applications.
- Heavy duty construction makes these lights ideal for the most demanding jobs.
|
RSA
|
|
A 3.75" diameter die cast aluminum fixture perfect for use in undercabinet and task lighting applications.
The fixture utilizes five 1 watt LEDs in amber, blue, green, red, or 2800K, 3500K, 4100K or 5100K white. The PuckLight may be mounted as a recessed fixture in as little as 1.5” plenum height. Spring retaining clips secure the recessed trim in place. Surface mounting is also possible with the use of the included aluminum extender sleeve. A flat or drop glass lens included. Available in white, black or silver powder coat finish.
|
Shaper
|
|
Shaper has partnered with Lumière to offer a New Series of 613 Recessed Wall Luminaires. We are utilizing all of the great features of the Rio™ modular design and have added a wide variety of unique decorative options for interior applications.
|
Shaper
|
|
Shaper has partnered with Lumière to offer a New Series of 613 Recessed Wall Luminaires. We are utilizing all of the great features of the Rio™ modular design and have added a wide variety of unique decorative options for exterior applications.
|
Streetworks
|
|
The Streetworks Talon is the most versatile, functionally designed,
universally adaptable outdoor luminaire available. The Talon brings
outstanding performance to walkways, parking lots, roadways, building
areas, and any security lighting application. IP65 Rated.
|
Streetworks
|
|
The Streetworks Tribute is the most versatile, functionally designed,
universally adaptable outdoor luminaire available. The Tribute brings
outstanding performance to walkways, parking lots, roadways, loading
docks, building areas, and any security lighting application. U.L.
listed and CSA certified for wet locations.
|
Sure-Lites
|
|
No electricity is required for the new photoluminescent exits from Sure-Lites! The environmentally friendly line is designed to absorb and store energy from existing light. Features include:
-
At least 90 minutes of illumination in the event of a power failure
-
Life expectancy of at least 25 years
-
Maintenance free
-
Heavy-duty, all aluminum construction
-
Quick installation (no wiring)
-
Energy Star, UL 924 and ULC listed,
|
Sure-Lites
|
|
The StairLite 2 is designed to meet all stairwell lighting requirements in an energy saving fixture. The system offers unparalleled performance while blending in with its surrounding environment. Features include:
-
4' T8 Fluorescent Lamping
-
Ultrasonic Motion Detector (illuminate the lamp(s) when needed)
-
Program Rapid Start Ballasts
-
NiCad Battery Backup with 90 minute runtime
|
|