Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

ISHH-01 / ISHH-02 - Stand Alone Integrated Sensor Remotes

  • Easily change the light level of each fixture equipped with SVPD series integrated sensors (on/off, raise/lower and preset light levels) using the IR Remote (ISHH-01 and ISHH-02)
  • Easily change the default occupied/un-Occupied light level and Energy Saver Scenes (ISHH-01 only)
  • Lighting controls without commissioning
  • Low installed cost
  • Worry free controls planning
  • Flexibility and individual control
  • Optional remote control
ISHH-01 / ISHH-02 - Stand Alone Integrated Sensor Remotes

ISHH-01 / ISHH-02 - Stand Alone Integrated Sensor Remotes

Overview

The Integrated Sensor programming remotes (ISHH-01 and ISHH-01) are handheld tools to adjust the light level of fixtures controlled by Cooper Lighting’s SVPD-series integrated sensors. The SVPD integrated sensors are standalone integrated sensors, i.e. each luminaire operates independently. The ISHH-01 allows users to turn adjust the light level of a fixture (on/off, raise and dim and preset light levels). It also allows the programmability of occupied and un-occupied scenes as well as the Energy Saver scene. The ISHH-02 only allows the user to control the luminaire light level only, i.e. turning the lights on/off, dim or raise the light level or set the light to one of the preset light levels.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?