Cooper Lighting
search: 
GoAdvanced
 
Large Photo
Energy Star
Available on specific SKUs.
Precision Plus Doppler Radar™ Security Floodlight with Lamp Covers
  • 200 Watt - (2) 100 Watt Maximum PAR Floodlights

  • Precision Plus Doppler Radar™ with PIR (dual technology) provides superior accuracy and protection compared to standard motion lights which use only PIR technology

  • 270° Motion Sensor up to 90 feet detection range

  • 270 degree detection area with three infrared sensors, up to 50% more than some other motion lights

  • Detects lateral movement plus movement towards and away from the home

  • Motion sensor turns lights ON automatically when motion is detected and OFF after a preselected time delay (1-12 minutes)

  • Integral photo cell design prevents lights from turning ON with motion during daylight hours (auto mode)

  • Lights can be manually turned ON from inside light switch after dusk and will automatically reset at dawn (standard floodlight mode)

  • Power outage protection: saves energy by automatically resetting at dawn)

  • ENERGY STAR: To meet ENERGY STAR® requirements, the photo sensor control knob must be in the “Auto” mode to prevent operation during full daylight. Maximum lamp wattage cannot exceed 250 watts.

REPLACEMENT BULB TYPE: Par 38 incandescent, 120/130 Volt, 100 watt maximum (bulbs not included)

Available in Bronze (MS276RD) and White (MS276DW).
Icon Instruction Sheets

Find an error on this page? Let us know.
privacy | legal | contact us
Copyright © 2000-2010 Cooper Industries, Inc. All rights reserved.