Home
|
C
3
- Distributor Log In
|
Cooper Industries
|
Contact Us
search:
Home
>
Ametrix
>
Ceiling - Suspended: C-Scroll
>
C-Scroll Remote Cluster Small
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
Custom C-Scroll Remote Cluster Small Spec Sheet
Small Cluster C-Scroll
Downloads & Multimedia
Buyer's Guide
Instruction Sheets
Cluster 1 Way - Small Indoor
Cluster 1 Way - Small Outdoor
Cluster 2 Way - Small Indoor
Cluster 2 Way - Small Outdoor
Cluster 4 Way - Small Indoor
Cluster 4 Way - Small Outdoor
PointGrab Aiming System
Remote Ballast Mounting Instructions - CFL - 26W, 32W, 40W, 42W, 57W
Remote Ballast Mounting Instructions - CFL - 36W, 50W, 55W
Remote Ballast Mounting Instructions - CMH - 39W, 70W, 150W
Remote Ballast Mounting Instructions - Electronic CMH - 39W, 70W, 150W
Remote Ballast Mounting Instructions - MH - 175W, 200W, 250W, 320W, 350W, 400W
Removing and Sealing Doors - Indoor/Outdoor
IES Files
Click the Calculator Icon ( on left ) to use the Lighting Estimator
Click the File Name to download individual IES files
SN-SI-C-1-E039
SN-SI-C-1-E150
SN-SI-C-1-T150
SN-SI-C-1-T250
SN-SI-N-1-F026
SN-SI-P-1-E039
SN-SI-P-1-E150
SN-SI-P-1-T150
SN-SI-P-1-T250
SN-SO-C-1-E039
SN-SO-C-1-E150
SN-SO-C-1-T150
SN-SO-C-1-T250
SN-SO-P-1-E039
SN-SO-P-1-E150
SN-SO-P-1-T150
SN-SO-P-1-T250
SO-SI-C-1-E039
SO-SI-C-1-E150
SO-SI-C-1-T150
SO-SI-C-1-T250
SO-SI-N-1-F026
SO-SI-P-1-E039
SO-SI-P-1-E150
SO-SI-P-1-T150
SO-SI-P-1-T250
SO-SO-C-1-E039
SO-SO-C-1-E150
SO-SO-C-1-T150
SO-SO-C-1-T250
SO-SO-P-1-E039
SO-SO-P-1-E150
SO-SO-P-1-T150
SO-SO-P-1-T250
SP-SI-C-1-E039
SP-SI-C-1-E150
SP-SI-C-1-T150
SP-SI-C-1-T250
SP-SI-N-1-F026
SP-SI-P-1-E039
SP-SI-P-1-E150
SP-SI-P-1-T150
SP-SI-P-1-T250
SP-SO-C-1-E039
SP-SO-C-1-E150
SP-SO-C-1-T150
SP-SO-C-1-T250
SP-SO-P-1-E039
SP-SO-P-1-E150
SP-SO-P-1-T150
SP-SO-P-1-T250
SS-SI-C-1-E039
SS-SI-C-1-E150
SS-SI-C-1-T150
SS-SI-C-1-T250
SS-SI-N-1-F026
SS-SI-P-1-E039
SS-SI-P-1-E150
SS-SI-P-1-T150
SS-SI-P-1-T250
Calculate the Selected Files
Find an error on this page?
Let us know
.